IESNA:LM-63-2002
[TEST]P1202783
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-840-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8504
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
972.4 957.6 967.5 986.9 1008.5 1030.2 1050.5 1066.3 1080.7 1101
1131.2 1179.9 1248.5 1329.7 1455.5 1663.9 1898.9 2177.6 2520 2865.9
3233.5 3520.4 3699.9 3830.2 3879.9 3898.8 3965.5 4097.7 4094.5 3726.9
2796 1195.7 313 129.4 48.3 13.5 0
972.4 963 972.9 992.3 1013.9 1035.6 1055 1070.8 1085.2 1104.6
1133.9 1182.2 1249.8 1329.2 1450.5 1648.6 1879.5 2150.1 2483.4 2874.9
3239.8 3521.3 3697.6 3823.5 3875.8 3906.5 3979.5 4111.7 4090.5 3694.5
2709.4 1108.7 312.6 126.3 47.8 13.1 0
972.4 961.6 970.2 988.2 1009 1028.8 1046.4 1058.1 1069 1084.8
1109.6 1150.2 1209.2 1281 1388.3 1562.4 1784.8 2048.2 2339.1 2669.7
2998.5 3297.1 3506.4 3650.7 3748.6 3844.7 3966.9 4117.1 4186.1 3920.4
3108.6 1579.1 477.2 175.5 85.2 18.5 0
972.4 959.8 967.9 984.2 1001.8 1018.9 1034.7 1042.8 1048.2 1056.3
1071.7 1098.7 1141.1 1192.6 1264.7 1382.9 1544.8 1735.6 1950.8 2197
2469.9 2755.4 3025.6 3257.9 3458.6 3653 3907.4 4211.8 4454 4451.3
4011.6 2969.7 1346.4 523.7 180.9 62.7 0
972.4 959.8 966.1 980.6 995.9 1011.2 1026.6 1035.1 1039.2 1043.3
1056.8 1076.2 1109.1 1146.5 1188.9 1252.1 1346.8 1466.8 1617.9 1799.2
2004.9 2219.1 2465.4 2727.9 3003.9 3299.4 3633.1 4040.9 4551.5 4976.3
5047.1 4517.2 3072 1501.1 529.5 129 0
972.4 960.3 965.7 978.8 993.6 1009.9 1024.3 1034.2 1039.2 1044.2
1059.5 1080.7 1111.4 1144.3 1175 1216.5 1289.5 1383.8 1507.4 1659.8
1832.1 2021.6 2220.5 2455.5 2715.3 3003 3340 3759.9 4341.3 4948.4
5293 4947.9 3653.9 2050.4 845.7 195.8 0
972.4 959.8 964.3 977 991.8 1007.6 1022.1 1032.9 1039.6 1047.8
1062.7 1085.2 1112.3 1136.6 1156.9 1189.8 1246.7 1319.3 1421.2 1548.9
1692.3 1847 2018.4 2212.4 2436.1 2681.9 3008 3414.8 3963.3 4633.1
5058.9 4668.3 3205.5 1673.4 612.1 104.6 0
972.4 963 963.9 974.2 989.1 1006.7 1023.4 1037.4 1049.1 1057.2
1067.2 1082 1099.2 1110.9 1124 1145.2 1175.4 1213.8 1271.9 1359.4
1457.3 1569.2 1696.4 1840.7 2002.2 2195.2 2424.8 2710.8 3062.6 3516.3
3797.8 3313.3 2139.7 954.4 244 40.1 0
972.4 966.1 965.7 972.9 987.3 1006.3 1025.7 1043.7 1058.1 1068.5
1078 1087 1089.7 1088.8 1093.3 1103.2 1119.5 1143.4 1179.9 1233.1
1307.1 1392.8 1497.5 1621 1761.3 1919.2 2091.5 2293.1 2533.5 2741
2691.8 2148.8 1227.7 443.4 110.5 31.1 0
972.4 969.3 969.7 975.1 988.7 1005.8 1028.4 1050.5 1068.1 1082
1093.8 1100.5 1100.5 1098.3 1096 1095.1 1099.2 1112.3 1137.5 1178.1
1235.9 1312.5 1402.7 1510.1 1636.8 1780.3 1934.1 2093.7 2226.3 2242.6
1981.4 1310.3 468.2 126.7 61.8 24.4 0
972.4 974.2 976.5 984.6 999.1 1016.2 1040.1 1064.9 1087.9 1109.6
1130.8 1147.9 1160.1 1170.9 1180.4 1191.6 1208.3 1230.9 1264.7 1319.3
1400.9 1509.6 1646.3 1826.3 2057.6 2301.7 2556.5 2748.2 2772.5 2405.9
1674.3 822.2 226.9 75.3 33.8 9.9 0
972.4 975.6 979.7 988.7 1004.5 1024.3 1050 1078 1105 1133
1163.7 1193.5 1223.2 1253.4 1287.7 1332.4 1387.9 1460 1553.8 1673.8
1823.6 1994.1 2183.5 2409.9 2657.5 2880.3 3013 2989.5 2724.3 2123.5
1294 615.2 207.9 72.6 28.4 5.9 0
972.4 977.9 984.6 996.8 1015.3 1037.8 1067.6 1101.4 1133.9 1171.8
1215.1 1265.2 1322.5 1389.2 1471.3 1575.5 1700.9 1841.1 1986.8 2134.3
2277.8 2409.5 2531.2 2662.5 2798.3 2887.6 2874 2715.7 2368 1741
1023.9 443.4 164.6 66.8 27.1 6.3 0
972.4 981.9 995 1014.4 1040.1 1070.3 1109.1 1153.8 1208.8 1277.8
1368 1476.3 1595.8 1733.3 1863.7 1978.7 2066.7 2128.5 2166.8 2192.1
2214.6 2224.1 2199.7 2150.1 2063.1 1891.7 1605.7 1213.3 791.1 452.8
244.5 139.4 88 55.9 31.1 7.7 0
972.4 985.1 1005.4 1032 1064.9 1104.6 1155.1 1223.2 1309.8 1419
1539.4 1654.4 1755 1827.6 1867.3 1877.2 1861.4 1820.9 1751.8 1647.7
1509.6 1338.2 1127.6 892.6 678.4 519.6 409.1 325.7 259.8 210.2
165.5 129 98.3 65.4 35.6 8.1 0
972.4 989.1 1017.5 1051.4 1090.6 1140.2 1207.4 1298.1 1409.5 1525.9
1626 1698.2 1731.1 1725.2 1686 1617.4 1515.9 1374.8 1215.1 1052.3
913.8 806 715.4 622.4 526.4 442 372.6 315.3 264.3 219.7
180.4 145.2 111 71.7 42.8 13.1 0
972.4 993.6 1028.8 1069.9 1119 1179.5 1262 1369.8 1485.7 1578.6
1632.3 1642.7 1617 1562.4 1482.1 1364.4 1221.4 1073.9 949 861
806 760 700.9 631.9 545.8 479 424 368 318.9 276.5
236.3 193 150.6 107.8 66.3 23 0
972.4 1000 1041.9 1088.8 1143.4 1211 1302.2 1416.7 1523.6 1584.1
1590.8 1553.4 1494.3 1420.8 1323.8 1203.4 1071.7 956.2 888.1 844.8
784.4 724.8 647.7 580 562.4 524.6 473.1 422.2 373.9 326.1
278.7 235.4 188.5 142.5 93.8 33.8 0
972.4 1004 1051.4 1105 1166.8 1239.9 1334.2 1440.2 1529.9 1557
1525 1460 1390.1 1311.6 1217.8 1106.9 994.5 921.9 896.2 846.6
778 685.1 599.9 585.5 562 524.1 476.8 427.1 378.9 332
285.5 243.1 196.2 152.5 98.8 41.5 0
972.4 1008.1 1059 1118.1 1185.3 1262.9 1359.9 1466.8 1531.7 1519.1
1453.3 1373.4 1303.1 1234.9 1151.1 1051.8 963.4 936.8 907.5 844.3
746.9 626.9 593.6 574.2 558.8 521.4 477.2 430.7 382 333.8
288.7 234.5 178.2 132.6 81.6 32.9 0
972.4 1010.8 1061.3 1123.1 1193 1273.3 1372.5 1479 1533.1 1501.5
1420.3 1338.7 1266.5 1196.6 1120.4 1037.8 966.6 949.4 908.8 834.9
716.3 617.5 585.5 561.5 548.5 515.5 476.8 431.6 385.6 340.5
296.8 239.1 177.3 132.2 65.9 28 0
972.4 1009 1062.2 1123.5 1193.5 1273.3 1371.6 1478.5 1536.7 1506.5
1425.3 1342.7 1270.6 1201.6 1127.2 1047.8 977.4 961.2 917.9 842.1
720.3 620.6 586.8 559.3 544.9 513.3 476.8 432.5 387.4 343.2
297.7 235.4 175.5 125.8 64.9 25.7 0
